Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 7.087 | |
| Bend radius min (mm) | 180.000 | |
| Burst pressure (bar) | 1600 | |
| Burst pressure (psi) | 23200 | |
| Color | BLUE | Blue |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.87 | |
| Outside diameter (mm) | 22.20 | |
| Series | SW8700-2 | THICK SELWASH 8700 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 400 | |
| Working pressure max (psi) | 5800 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |