H35006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral hose
Recommended replacement: H28006
H35006
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 2.5 in |
| Burst pressure | 14000 Psi |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Cover material | Neoprene |
| Dash size | -6 |
| Factory crimp | Yes |
| Inside diameter | .38 in |
| Outside diameter | .71 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 4 lb |
| Packaged Width | 24 in |
| Product Height | .71 in |
| Product Length/Depth | 600 in |
| Product Volume | 302.46 in³ |
| Product Weight | 14.5 lb |
| Product Width | .71 in |
| Qualified hose fittings | U, Z, 430 U |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| UPC | 725975616710 |
| Working pressure | 3500 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |