H35012-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H35012-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 4.75 in | |
| Burst pressure | 14000 Psi | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -12 | |
| Factory crimp | Yes | |
| Inside diameter | .75 in | |
| Outside diameter | 1.2 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | 1.2 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 4320 in³ | |
| Product Weight | 175 lb | |
| Product Width | 1.2 in | |
| Qualified hose fittings | U, Z, 430 U Series | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| Tube wall thickness | .20495 in | |
| UNSPSC | 40171600 | |
| UPC | 725975616789 | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |