Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | AGRICULTURE | Agriculture |
| Bend radius min (inch) | 5.510 | |
| Bend radius min (mm) | 140.000 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Burst pressure (bar) | 600 | |
| Burst pressure (psi) | 8700 | |
| Catalog Item | H351013089 | |
| Color | BLACK | Black |
| Compliances | ASTM D5964 | ASTM D5964 |
| Conditional temp range | -40F TO 257F INTERMITTENTLY | -40F to 257F intermittently |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 WIRE AND 1 TEXTILE BRAID | 1 Wire and 1 Textile Braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.62 | |
| Inside diameter (mm) | 15.90 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 0.94 | |
| Outside diameter (mm) | 23.88 | |
| Package form | BULK | Bulk |
| Product height in | 0.620 | |
| Product height mm | 15.900 | |
| Product width in | 0.620 | |
| Product width mm | 15.900 | |
| Reinforcement material | FABRIC | Fabric |
| Series | R5-3 | ULTIMATE R5 |
| Size | -8 | -8 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 122 | |
| Working pressure max (psi) | 1770 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
