
Weatherhead by Danfoss
H35108-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H35108-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Transmission oil cooler lines. |
| Bend radius - min | 1.75 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 4325 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyester |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .41 in |
| Lay line style | Ink Transfer |
| Outside diameter | .69 in |
| Package form | Reel |
| Product Height | .69 in |
| Product Length/Depth | 250 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 1428.3 in³ |
| Product Weight | 40 lb |
| Product Width | .69 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H351 Series |
| Tube material | CPE |
| Tube wall thickness | .185 in |
| UPC | 639789320636 |
| Working pressure | 625 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -55 °F |