
Weatherhead by Danfoss
H353H20-50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H353H20-50
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air, gasoline, fuel, lubricating oils and coolants |
| Bend radius - min | 4.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1200 Psi |
| Certification(s) | SAE J1402 |
| Color | Black |
| Compliance(s) | DOT FMVSS 106 |
| Conditional temperature range | Air not to exceed 250 F |
| Conductivity | Conductive |
| Cover material | Polyester |
| Dash size | -20 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | 1.12 in |
| Lay line style | Ink Jet |
| Length configuration | 50, 100 |
| Outside diameter | 1.53 in |
| Product Height | 1.53 in |
| Product Length/Depth | 50 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 1404.54 in³ |
| Product Weight | 23 lb |
| Product Width | 1.53 in |
| Qualified hose fittings | 411, 4411, FJ3114, 069 E, 247 N Series |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | H353H Series |
| Tube material | Chlorinated Polyethylene |
| Tube wall thickness | .41 in |
| Vacuum rating | 15 iHg |
| Working pressure | 300 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -58 °F |