Weatherhead by Danfoss
H40004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H40004
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 16000 Psi |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | Multi Braid |
| Cover material | Vinyl Nitrile |
| Dash size | -4 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Package form | Box |
| Product Height | .6 in |
| Product Length/Depth | 600 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 216 in³ |
| Product Width | .6 in |
| Qualified hose fittings | Z Series |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H400 Series |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| Working pressure | 4000 Psi |
| Working temperature - max | 212 °F |