Weatherhead by Danfoss
H40008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H40008
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 3.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 16000 Psi |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | Multi Braid |
| Cover material | Vinyl Nitrile |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Outside diameter | .89 in |
| Package form | Box |
| Packaged Weight | .43 lb |
| Product Height | .89 in |
| Product Length/Depth | 600 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 475.26 in³ |
| Product Weight | 21.5 lb |
| Product Width | .89 in |
| Qualified hose fittings | Z Series |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H400 Series |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| Working pressure | 4000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |