H42508
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH195-8
H42508
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 7 in | |
| Burst pressure | 14000 Psi | |
| Certification(s) | SAE J1942/1ABSSAE 100R2 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .5 in | |
| Length configuration | 50, 250, 500 | |
| Outside diameter | .88 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 24 lb | |
| Packaged Width | 24 in | |
| Product Height | .88 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 464.64 in³ | |
| Product Weight | 22.5 lb | |
| Product Width | .88 in | |
| Qualified hose fittings | U, S, 425 N, Z | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| Tube wall thickness | .19 in | |
| UNSPSC | 40171600 | |
| UPC | 725975012666 | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |