H42520
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
H42520
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 16.5 in |
| Burst pressure | 6500 Psi |
| Certification(s) | SAE J1942/1SAE 100R2ABS |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -20 |
| Factory crimp | Yes |
| Impulse cycle life | 200000 cycles |
| Inside diameter | 1.25 in |
| Length configuration | 50, 100, 150 |
| Outside diameter | 1.88 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 73 lb |
| Packaged Width | 24 in |
| Product Height | 1.88 in |
| Product Length/Depth | 600 in |
| Product Volume | 2120.64 in³ |
| Product Weight | 71 lb |
| Product Width | 1.88 in |
| Qualified hose fittings | U, S, 425 N, Z |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| Tube wall thickness | .315 in |
| UNSPSC | 40171600 |
| UPC | 725975012758 |
| Working pressure | 1625 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |