H42524-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28024
H42524-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 20 in |
| Burst pressure | 5000 Psi |
| Certification(s) | SAE 100R2ABSSAE J1942/1 |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -24 |
| Factory crimp | Yes |
| Inside diameter | 1.5 in |
| Length configuration | 50, 100, 150 |
| Outside diameter | 2.16 in |
| Packaged Height | 40 in |
| Packaged Length | 9 in |
| Packaged Volume | 14400 in³ |
| Packaged Weight | 186 lb |
| Packaged Width | 40 in |
| Product Height | 2.16 in |
| Product Length/Depth | 1200 in |
| Product Volume | 5598.72 in³ |
| Product Weight | 176 lb |
| Product Width | 2.16 in |
| Qualified hose fittings | 430 U, 425 N, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| Tube wall thickness | .33 in |
| UNSPSC | 40171600 |
| UPC | 757522767149 |
| Working pressure | 1250 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |