H42532-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28032
H42532-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 25 in |
| Burst pressure | 4500 Psi |
| Certification(s) | ABSSAE 100R2SAE J1942/1 |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -32 |
| Factory crimp | Yes |
| Inside diameter | 2 in |
| Length configuration | 50, 100 |
| Outside diameter | 2.66 in |
| Packaged Height | 41 in |
| Packaged Length | 11 in |
| Packaged Volume | 18491 in³ |
| Packaged Weight | 218 lb |
| Packaged Width | 41 in |
| Product Height | 2.66 in |
| Product Length/Depth | 1200 in |
| Product Volume | 8490.72 in³ |
| Product Weight | 208 lb |
| Product Width | 2.66 in |
| Qualified hose fittings | 430 U, 425 N, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| Tube wall thickness | .33 in |
| UNSPSC | 40171600 |
| UPC | 639789290618 |
| Working pressure | 1125 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -40 °F |