H42908
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H42908
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.75 in | |
| Burst pressure | 1000 Psi | |
| Color | Black | |
| Cover material | Fiber | |
| Dash size | -8 | |
| Inside diameter | .41 in | |
| Outside diameter | .69 in | |
| Product Length/Depth | 600 in | |
| Product Weight | 12 lb | |
| Reinforcement material | Wire | |
| Tube material | CPE | |
| UPC | 639789262684 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -55 °F |