Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 4.724 | |
| Bend radius min (mm) | 120.000 | |
| Burst pressure (bar) | 1680 | |
| Burst pressure (psi) | 24360 | |
| Catalog Item | H42C019001 | |
| Color | BLACK | Black |
| Construction | 4 WIRE SPIRAL | 4 Wire Spiral |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.18 | |
| Outside diameter (mm) | 30.09 | |
| Series | X6000+-2 | COLDSTREAM X6000+ |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Working pressure max (bar) | 420 | |
| Working pressure max (psi) | 6090 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -50 | |
| Working temperature min (F) | -58.0 |