Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 3.543 | |
| Bend radius min (mm) | 90.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 1100 | |
| Burst pressure (psi) | 15950 | |
| Catalog Item | H42R013004 | |
| Color | BLACK | Black |
| Compliances | EN45545-2 | EN45545-2 |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | ETHYLENEVINYLACETAT(EVA BLEND) | EthyleneVinylAcetat(EVA Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.81 | |
| Outside diameter (mm) | 20.70 | |
| Series | 2SC-6 | RAILWAY 2SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 275 | |
| Working pressure max (psi) | 3988 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |