Weatherhead by Danfoss
H43012BZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H43012BZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic system service with petroleum and water based fluids, for general industrial use | |
| Bend radius - min | 4.72 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 22000 Psi | |
| Certification(s) | SAE 100R12EN856 4SPEN856 Type R12 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedDNVUSCGMSHA Approved | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | .75 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.24 in | |
| Package form | Box | |
| Product Height | .75 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 337.5 in³ | |
| Product Weight | .9 lb | |
| Product Width | .75 in | |
| Qualified hose fittings | 430 U, 4S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H430 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .215 in | |
| UPC | 810903032226 | |
| Working pressure | 5500 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -40 °F |