Weatherhead by Danfoss
H43032-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H43032-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 12.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R12SAE J1942/1-Hydraulic onlyABS | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Factory crimp | Yes | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 2 in | |
| Outside diameter | 2.69 in | |
| Packaged Height | 20 in | |
| Packaged Length | 6 in | |
| Packaged Volume | 2280 in³ | |
| Packaged Weight | 426.5 lb | |
| Packaged Width | 19 in | |
| Product Height | 2.69 in | |
| Product Length/Depth | 1800 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 13024.98 in³ | |
| Product Weight | 421.5 lb | |
| Product Width | 2.69 in | |
| Qualified hose fittings | 430 U Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H430 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .345 in | |
| UNSPSC | 40171600 | |
| UPC | 757522983051 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -40 °F |