Weatherhead by Danfoss
H430R08-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H430R08-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Ultimate | |
| Bend radius - min | 7 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R12 | |
| Color | Black | |
| Compliance(s) | MSHA ApprovedMSHA IC-84/71 | |
| Construction | 4 Spiral | |
| Cover material | UHMW | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Outside diameter | .92 in | |
| Product Height | .92 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1015.68 in³ | |
| Product Width | .92 in | |
| Qualified hose fittings | 430 U Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H430 Series | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |