
Weatherhead by Danfoss
H430R24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H430R24
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water based fluids, for general industrial use. |
| Bend radius - min | 19.69 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 10200 Psi |
| Certification(s) | SAE 100R12EN856 4SPEN856 Type R12 |
| Color | Black |
| Compliance(s) | MSHA ApprovedMSHA IC-84/71 |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -24 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | 1.5 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.17 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Width | 24 in |
| Product Height | 2.17 in |
| Product Length/Depth | 50 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 2825.34 in³ |
| Product Weight | 105 lb |
| Product Width | 2.17 in |
| Qualified hose fittings | 430 U, 4S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H430 Series |
| Tube material | Synthetic Rubber |
| UNSPSC | 40171600 |
| UPC | 639789291592 |
| Working pressure | 2550 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -40 °F |