
Weatherhead by Danfoss
H46424
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H46424
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics system service wirh petroleum and water based fluids, for general use. |
| Bend radius - min | 22.05 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 17400 Psi |
| Certification(s) | EN856 4SHABSSAE 100R15 |
| Color | Black |
| Compliance(s) | MSHA ApprovedDNVUSCG |
| Construction | 4 Spiral |
| Cover material | Chloroprene Rubber |
| Dash size | -24 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | 1.5 in |
| Lay line style | Embossed |
| Outside diameter | 2.11 in |
| Package form | Box |
| Packaged Height | 46 in |
| Packaged Length | 10 in |
| Packaged Volume | 7360 in³ |
| Packaged Width | 16 in |
| Product Height | 2.11 in |
| Product Length/Depth | 50 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 2671.26 in³ |
| Product Weight | 1.03145 lb |
| Product Width | 2.11 in |
| Qualified hose fittings | 6S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H464 Series |
| Tube material | Nitrile |
| Tube wall thickness | .25 in |
| UNSPSC | 40171600 |
| UPC | 639789298195 |
| Working pressure | 4350 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |