
Weatherhead by Danfoss
H46432
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H46432
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics system service wirh petroleum and water based fluids, for general use. |
| Bend radius - min | 27.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 14500 Psi |
| Certification(s) | EN856 4SHABSSAE 100R15 |
| Color | Black |
| Compliance(s) | MSHA ApprovedDNVUSCG |
| Construction | 4 Spiral |
| Cover material | Chloroprene Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | 2 in |
| Lay line style | Embossed |
| Outside diameter | 2.68 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Width | 24 in |
| Product Height | 2.68 in |
| Product Length/Depth | 250 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 1795.6 in³ |
| Product Weight | 1.4926 lb |
| Product Width | 2.68 in |
| Qualified hose fittings | 6S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H464 Series |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| UPC | 639789298218 |
| Working pressure | 3625 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |