
Weatherhead by Danfoss
H46432-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H46432-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics system service wirh petroleum and water based fluids, for general use. |
| Bend radius - min | 27.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 14500 Psi |
| Certification(s) | EN856 4SH |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 4 Spiral |
| Cover material | Chloroprene Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 2 in |
| Lay line style | Embossed |
| Outside diameter | 2.68 in |
| Packaged Height | 20 in |
| Packaged Length | 6 in |
| Packaged Volume | 2280 in³ |
| Packaged Width | 19 in |
| Product Height | 2.68 in |
| Product Length/Depth | 100 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 718.24 in³ |
| Product Weight | 1.4926 lb |
| Product Width | 2.68 in |
| Qualified hose fittings | 4SP Series |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H464 Series |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| UPC | 639789298225 |
| Working pressure | 3625 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |