Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 3.543 | |
| Bend radius min (mm) | 90.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 260 | |
| Burst pressure (psi) | 3770 | |
| Catalog Item | H46R016008 | |
| Color | BLACK | Black |
| Compliances | EN45545-2 | EN45545-2 |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | ETHYLENEVINYLACETAT(EVA BLEND) | EthyleneVinylAcetat(EVA Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.63 | |
| Inside diameter (mm) | 16.00 | |
| Outside diameter (inch) | 0.94 | |
| Outside diameter (mm) | 23.90 | |
| Series | 2TE-3 | RAILWAY 2TE |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 50 | |
| Working pressure max (psi) | 725 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |