Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 20000 Psi | |
| Certification(s) | SAE J1942/1SAE 100R13 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Vinyl Nitrile | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.26 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 60 lb | |
| Packaged Width | 24 in | |
| Product Height | 1.26 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 952.56 in³ | |
| Product Weight | 54.5 lb | |
| Product Width | 1.26 in | |
| Qualified hose fittings | 570 S, 470 E, 4SP, 6SP | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H470 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .51 in | |
| UNSPSC | 40171600 | |
| UPC | 725975013526 | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |