Weatherhead by Danfoss
H47012-50C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H47112
H47012-50C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 20000 Psi | |
| Certification(s) | SAE 100R13SAE J1942/1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Construction | Multi Spiral | |
| Cover material | Vinyl Nitrile | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Outside diameter | 1.26 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Weight | 52.5 lb | |
| Qualified hose fittings | 470 E Series, WeatherTIGHT 4SP and 6SP Series | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H470 Series | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |