Weatherhead by Danfoss
H47016-50C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H47116
H47016-50C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 12 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 20000 Psi | |
| Certification(s) | SAE 100R13SAE J1942/1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Vinyl Nitrile | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | 1 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.52 in | |
| Package form | Cut length | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 75 lb | |
| Packaged Width | 24 in | |
| Product Height | 1.52 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1386.24 in³ | |
| Product Weight | 71 lb | |
| Product Width | 1.52 in | |
| Qualified hose fittings | 570 S, 470 E, 4SP, 6SP | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H470 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .52 in | |
| UNSPSC | 40171600 | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |