Weatherhead by Danfoss
H47016-50M
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H47116
H47016-50M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 100R13SAE J1942/1 | |
| Compliance(s) | MSHA Approved | |
| Construction | Multi Spiral | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H470 Series | |
| UNSPSC | 40171600 |