
Weatherhead by Danfoss
H47024-50C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral hose
Recommended replacement: H47124
H47024-50C
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 20 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 137894000 Psi |
| Certification(s) | SAE 100R13SAE J1942/1 |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | Multi Spiral |
| Cover material | Vinyl Nitrile |
| Dash size | -24 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 500000 cycles |
| Inside diameter | 1.5 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.26 in |
| Package form | Cut length |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 180 lb |
| Packaged Width | 24 in |
| Product Height | 2.2599 in |
| Product Length/Depth | 600 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 3064.289 in³ |
| Product Weight | 162.5 lb |
| Product Width | 2.2599 in |
| Qualified hose fittings | 570 S, 470 E, 4SP, 6SP |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | H470 Series |
| Tube material | Nitrile |
| Tube wall thickness | .76 in |
| UNSPSC | 40171600 |
| UPC | 639789340849 |
| Working pressure | 34473500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |