Weatherhead by Danfoss
H48524
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H48524
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 20 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 24000 Psi | |
| Certification(s) | SAE 100R15 | |
| Color | Black | |
| Construction | 4 Spiral | |
| Cover material | Vinyl Nitrile | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.5 in | |
| Outside diameter | 2.2999 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | 2.2999 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3173.724 in³ | |
| Product Weight | 1.03145 lb | |
| Product Width | 2.2999 in | |
| Qualified hose fittings | 6SP | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H485 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .39995 in | |
| UNSPSC | 40171600 | |
| UPC | 639789296887 | |
| Working pressure | 6000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |