Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | C |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 10,6807 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 43,9420 mm |
| Spring, Outside Diameter | 18,2753 mm |
| Spring, Rate | 101,223 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,7973 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |