Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air brake |
| Bend radius min (inch) | 24.000 |
| Bend radius min (mm) | 610.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 97 |
| Burst pressure (psi) | 1400 |
| Catalog Item | H56940 |
| Certifications | USCG |
| Color | Blue |
| Compliances | MIL-PRF-5606 |
| Conditional temp range | -55F to 302F for petrol basedAir -40F to 212FAir Brake -40F to 200F |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 2.38 |
| Inside diameter (mm) | 60.30 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 2.88 |
| Outside diameter (mm) | 73.15 |
| Package form | Bulk |
| Product height in | 2.380 |
| Product height mm | 60.300 |
| Product width in | 2.380 |
| Product width mm | 60.300 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Fabric |
| Series | H569 Series |
| Size | -40 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.50 |
| Tube wall thickness (mm) | 12.70 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789264190 |
| Proposition 65 | Cancer and Reproductive Harm |
