
Boston by Danfoss
H600208-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H600208-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air multi purpose. |
| Brand | Boston by Danfoss |
| Burst pressure | 1600 Psi |
| Certification(s) | RMA Class A |
| Color | Red |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Chloroprene Rubber |
| Cover style | Pin-Pricked |
| Dash size | -8 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .5 in |
| Lay line style | Embossed |
| Length configuration | 50, 100 |
| Outside diameter | .91 in |
| Packaged Weight | 31 lb |
| Product Height | .94 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 1060.32 in³ |
| Product Weight | 31 lb |
| Product Width | .94 in |
| Qualified hose fittings | Z Series, 1A, Union, Boss, Ground joint, Air hammer, Air king, Quick disconnect |
| Reinforcement material | Textile and wire |
| Sub-brand | None |
| Trade Name | Bulldog Air |
| Tube material | Nitrile |
| UPC | 639789267641 |
| Working pressure | 400 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |