
Boston by Danfoss
H600212
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H600212
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air multi purpose. |
| Brand | Boston by Danfoss |
| Burst pressure | 1600 Psi |
| Certification(s) | RMA Class A |
| Color | Red |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Chloroprene Rubber |
| Cover style | Pin-Pricked |
| Dash size | -12 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .75 in |
| Lay line style | Embossed |
| Length configuration | 50, 100 |
| Outside diameter | 1.19 in |
| Package form | Box |
| Packaged Height | 6 in |
| Packaged Length | 22 in |
| Packaged Volume | 2772 in³ |
| Packaged Weight | 23 lb |
| Packaged Width | 21 in |
| Product Height | 1.19 in |
| Product Length/Depth | 50 ft |
| Product Type | Industrial Hose |
| Product Volume | 849.66 in³ |
| Product Weight | 23 lb |
| Product Width | 1.19 in |
| Qualified hose fittings | Z Series, 1A, Union, Boss, Ground joint, Air hammer, Air king, Quick disconnect |
| Reinforcement material | Textile and wire |
| Sub-brand | None |
| Trade Name | Bulldog Air |
| Tube material | Nitrile |
| Tube wall thickness | .22 in |
| UPC | 639789267658 |
| Working pressure | 400 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |