Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | HAND TOOLS AND AIR POWER TOOLS | Hand tools and air power tools |
| Bend radius min (inch) | 4.920 | |
| Bend radius min (mm) | 125.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 620 | |
| Burst pressure (psi) | 9000 | |
| Catalog Item | H720406RD-500R | |
| Color | RED | Red |
| Compliances | MIL-PRF-5606 | MIL-PRF-5606 |
| Conditional temp range | AIR NOT TO EXCEED 71C | Air not to exceed 71C |
| Construction | 2 PLY BRAID | 2 Ply braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.50 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 6000.00000 | |
| Outside diameter (inch) | 0.78 | |
| Outside diameter (mm) | 19.81 | |
| Package form | REEL | Reel |
| Product height in | 0.380 | |
| Product height mm | 9.500 | |
| Product width in | 0.380 | |
| Product width mm | 9.500 | |
| Qualified hose fittings | 757 E | 757 E |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | H7204 SERIES | H7204 Series |
| Size | -6 | -6 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 155 | |
| Working pressure max (psi) | 2250 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326911 |
