H75708-250
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H75708-250
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type C, Class 1 | |
| Color | Black | |
| Conditional temperature range | R12 -SS - 248 F; R134a -22 - 257 F | |
| Construction | 1 Ply Braid | |
| Cover material | Butyl | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .41 in | |
| Outside diameter | .69 in | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .69 in | |
| Product Length/Depth | 250 ft | |
| Product Volume | 119.025 in³ | |
| Product Weight | .12 lb | |
| Product Width | .69 in | |
| Qualified hose fittings | 757 E | |
| Reinforcement material | Fiber | |
| Tube material | Rubber / Nylon | |
| Tube wall thickness | .14 in | |
| UNSPSC | 40171600 | |
| UPC | 725975614648 | |
| Working pressure | 400 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -22 °F |