H75710
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H75710
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3 in | |
| Burst pressure | 1750 Psi | |
| Certification(s) | SAE J2064 Type C, Class 1 | |
| Color | Black | |
| Conditional temperature range | R12 -SS - 248 F; R134a -22 - 257 F | |
| Cover material | Butyl | |
| Dash size | -10 | |
| Factory crimp | Yes | |
| Inside diameter | .5 in | |
| Outside diameter | .75 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | .75 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 337.5 in³ | |
| Product Weight | .13 lb | |
| Product Width | .75 in | |
| Qualified hose fittings | 757 E | |
| Reinforcement material | Fiber | |
| Tube material | Rubber / Nylon | |
| Tube wall thickness | .125 in | |
| UNSPSC | 40171600 | |
| UPC | 725975573273 | |
| Working pressure | 350 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -22 °F |