
Boston by Danfoss
H835948-150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H835948-150
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transfer. |
| Bend radius - min | 16 in |
| Brand | Boston by Danfoss |
| Burst pressure | 700 Psi |
| Color | Yellow |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -48 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 3 in |
| Lay line style | Embossed |
| Outside diameter | 3.63 in |
| Packaged Weight | 250.95 lb |
| Product Height | 3.63 in |
| Product Length/Depth | 150 ft |
| Product Type | Industrial Hose |
| Product Volume | 23718.42 in³ |
| Product Weight | 246 lb |
| Product Width | 3.63 in |
| Qualified hose fittings | Cam and groove, Combination nipple, Male NPT |
| Reinforcement material | Fiber and Helical Wire |
| Sub-brand | None |
| Trade Name | Panther |
| Tube material | XLPE |
| Tube wall thickness | .3125 in |
| UPC | 639789298669 |
| Vacuum rating | 28 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -45 °F |