
Boston by Danfoss
H873204BK-500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H873204BK-500
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General purpose low pressure. |
| Bend radius - min | 21 in |
| Brand | Boston by Danfoss |
| Burst pressure | 300 Psi |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Vinyl Nitrile |
| Dash size | -4 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .25 in |
| Lay line style | Embossed |
| Outside diameter | .53 in |
| Product Height | .53 in |
| Product Length/Depth | 500 ft |
| Product Type | Industrial Hose |
| Product Volume | 1685.4 in³ |
| Product Weight | .1 lb |
| Product Width | .53 in |
| Reinforcement material | Fiber and Wire |
| Sub-brand | None |
| Trade Name | H8732 Series |
| Tube material | Nitrile |
| Tube wall thickness | .155 in |
| Working pressure | 100 Psi |
| Working temperature - max | 160 °F |
| Working temperature - min | -30 °F |