Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | H884504BK-550 | H884504BK-550 |
| Color | BLACK | Black |
| Compliances | ASTM D5964 | ASTM D5964 |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | DURA-TUFF (VINYL NITRILE) | Dura-Tuff (Vinyl nitrile) |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Length (in) | 6600.00000 | |
| Outside diameter (inch) | 0.51 | |
| Outside diameter (mm) | 12.95 | |
| Package form | REEL | Reel |
| Product height in | 0.250 | |
| Product height mm | 6.400 | |
| Product width in | 0.250 | |
| Product width mm | 6.400 | |
| Reinforcement material | FABRIC | Fabric |
| Series | H8845 SERIES | H8845 Series |
| Size | -4 | -4 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 71 | |
| Working temperature max (F) | 160.0 | |
| Working temperature min (C) | -34 | |
| Working temperature min (F) | -30.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789278609 |
