
Boston by Danfoss
H90124RD-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H90124RD-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Fuel and petroleum transfer. | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Certification(s) | RMA Class A | |
| Color | Red | |
| Construction | 2-ply braid | |
| Cover material | Vinyl Nitrile | |
| Dash size | -24 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2 in | |
| Packaged Height | 16 in | |
| Packaged Length | 48 in | |
| Packaged Volume | 36864 in³ | |
| Packaged Weight | 85 lb | |
| Packaged Width | 48 in | |
| Product Height | 2 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 4800 in³ | |
| Product Weight | 75 lb | |
| Product Width | 2 in | |
| Qualified hose fittings | Reattachable, Internally expanded permanent attached | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | Boston Bulldog Fuel | |
| Tube material | Nitrile | |
| UPC | 639789280688 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |