
Boston by Danfoss
H956812BK-350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H956812BK-350
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Steam service hose. | |
| Bend radius - min | 9.5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 2500 Psi | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | EPDM | |
| Cover style | Pin-Pricked | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Fluid compatibility | Air, Aluminum Chloride, Aluminum Fluoride, Aluminum Hydroxide, Aluminum Sulfate, Alums, Ammonium Chloride, Ammonium Sulfate, Barium Chloride, Barium Sulfide, Boric Acid, Calcium Bisulfite, Calcium Chloride, Carbon Dioxide (Dry), Carbon Dioxide (Wet), Copper Chloride, Copper Sulfate, Corn Syrup (Non-Food), Ethyl Alcohol (To 150°), Ferric Sulfate, Magnesium Chloride, Mercury, Nitrogen Gas À, Potassium Chloride, Potassium Cyanide, Potassium Sulfate, Soap Solution, Sodium Bisulfate, Sodium Carbonate, Sodium Chloride, Sodium Cyanide, Sodium Phosphates, Sodium Silicate, Sodium Sulfate, Sodium Sulfide, Sodium Thiosulfate, Stannic Chloride, Tartaric Acid, Water, Zinc Chloride, Zinc Sulfate | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Length configuration | 50, 100, 350 | |
| Outside diameter | 1.34 in | |
| Packaged Height | 22 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 3872 in³ | |
| Packaged Weight | 35.5 lb | |
| Packaged Width | 22 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | 350 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 7541.52 in³ | |
| Product Weight | 35 lb | |
| Product Width | 1.34 in | |
| Qualified hose fittings | EJ Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | Concord 250 Steam | |
| Tube material | EPDM | |
| Tube wall thickness | .295 in | |
| UPC | 639789274229 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 232 °F | |
| Working temperature - min | -40 °F |