
Boston by Danfoss
H956812BK-SP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H956812BK-SP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Steam service hose. | |
| Bend radius - min | 9.5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 2500 Psi | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | EPDM | |
| Cover style | Pin-Pricked | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.34 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | 3 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 64.642 in³ | |
| Product Weight | .3 lb | |
| Product Width | 1.34 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | Concord 250 Steam | |
| Tube material | EPDM | |
| Tube wall thickness | .295 in | |
| Working pressure | 250 Psi | |
| Working temperature - max | 232 °F | |
| Working temperature - min | -40 °F |