Boston by Danfoss
H962212-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H962212-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 4000 Psi | |
| Color | Yellow | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Cover style | Pin-Pricked | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .75 in | |
| Length configuration | 50, 100, 150 | |
| Outside diameter | 1.19 in | |
| Product Height | 1.188 in | |
| Product Length/Depth | 1800 in | |
| Product Type | Industrial Hose | |
| Product Volume | 2540.419 in³ | |
| Product Weight | 66 lb | |
| Product Width | 1.188 in | |
| Qualified hose fittings | Z Series, Boss, Ground joint, Air hammer, Air king, quick disconnect | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H9622 Series | |
| Tube material | Nitrile | |
| UPC | 639789268396 | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |