Boston by Danfoss
H962216-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H962216-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 3400 Psi | |
| Color | Yellow | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Cover style | Pin-Pricked | |
| Dash size | -16 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1 in | |
| Length configuration | 50, 100 | |
| Outside diameter | 1.5 in | |
| Packaged Weight | 61 lb | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Industrial Hose | |
| Product Volume | 2700 in³ | |
| Product Weight | 61 lb | |
| Product Width | 1.5 in | |
| Qualified hose fittings | Z Series, Boss, Ground joint, Air hammer, Air king, quick disconnect | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H9622 Series | |
| Tube material | Nitrile | |
| UPC | 639789267917 | |
| Working pressure | 850 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |