Boston by Danfoss
H962220-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H962220-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 2000 Psi | |
| Color | Yellow | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Cover style | Pin-Pricked | |
| Dash size | -20 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.25 in | |
| Length configuration | 50, 100, 150 | |
| Outside diameter | 1.72 in | |
| Product Height | 1.719 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Industrial Hose | |
| Product Volume | 3545.953 in³ | |
| Product Weight | 81 lb | |
| Product Width | 1.719 in | |
| Qualified hose fittings | Z Series, Boss, Ground joint, Air hammer, Air king, quick disconnect | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H9622 Series | |
| Tube material | Nitrile | |
| UPC | 639789268419 | |
| Working pressure | 500 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |