
Boston by Danfoss
H965512GY-350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H965512GY-350
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Cleaning service hose. | |
| Bend radius - min | 9.5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1600 Psi | |
| Color | Gray | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Nitrile | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.22 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 350 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 6251.28 in³ | |
| Product Weight | 136.5 lb | |
| Product Width | 1.22 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H9655 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .33 in | |
| Working pressure | 400 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |