HA-574
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA-574
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 12.007 in | |
| Packaged Length | 27.52 in | |
| Packaged Volume | 3304.326 in³ | |
| Packaged Weight | 6.004 lb | |
| Packaged Width | 10 in | |
| Product Height | 6.5 in | |
| Product Length/Depth | 32 in | |
| Product Volume | 2132 in³ | |
| Product Weight | 6 lb | |
| Product Width | 10.25 in | |
| UNSPSC | 40142022 | |
| UPC | 725975013618 |