Danfoss Hydro-Line
HA002M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042028
HA002M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Cushioned both ends | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | N5F-2.50X6.02-B-1.75-10-X-H-R-1-1-HA002M | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 6.02 in | |
| Non-Rotating | Yes | |
| Port Location | Head 1-Cap 1 | |
| Product Height | 3.5 in | |
| Product Length/Depth | 13.27 in | |
| Product Type | Tie-Rod | |
| Product Volume | 249.642 in³ | |
| Product Width | 5.375 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male Metric thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | N5 Series | |
| Working pressure - max | 3000 Psi |