Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
HA00C4
Q6F-3.25X10.00-N-1.00-2- N-N-N-2-2-HA00C
HA00C4
Tools
Add to comparison
Add to comparison
HA00C4
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
18.125
Product length mm
460.375
Product width in
5.500
Product width mm
139.700
Sub brand
HYDRO-LINE
Hydro-Line