Danfoss Hydro-Line
HA010C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035120
HA010C
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 5 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | N5TT-5.00X49.50-N-3.00-2M-N-V-R-1-1-HA010C |
| Mounting style | Intermediate Trunnion |
| Net Stroke Length | 49.5 in |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 1 |
| Product Height | 6.5 in |
| Product Length/Depth | 61.125 in |
| Product Type | Tie-Rod |
| Product Volume | 4171.781 in³ |
| Product Width | 10.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 3 in |
| Rod Coating | Chrome |
| Rod Material | Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |